WLock Cord C13/C14, 1.2 m, Blue, 125 pcs
- Secure dual locking power cords
- The IEC C14/C20 plug will lock into any RackPower PDU
- The universal locking IEC connector will securely lock into any standard C14/C20 power inlet
- Both connections require deliberate action in order to release the locking buttons and disconnect power
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cable
- Type: Cable
- Works With: RackPower
- Length: 1200 mm
- Color: Blue
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | WLock Cord C13/C14, 1.2 m, blue | 125 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.