Skip to main content

Please Select Your Country/Language Preferences

Door Stopper Kit for Varistar CP

  • Designed to be mounted at the bottom of door
  • Can be installed on either left- or right-hinged doors
  • The user manual will give standard positions for 90° and 120° angles
  • Anchor point is in front of the 19 inch uprights and hence there is no loss of rack unit at bottom
  • Does not work with glass doors
More

Catalog #:

24630-164
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Works With: Varistar CP
  • Finish: Zinc Plated
  • Material: Steel; Aluminium

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Designed for use with Varistar CP enclosures to secure the door in 90° or 120° standard open positions. It can be used in rugged environments and applications like Seismic and MIL. This door stop kit is ideal for use in applications that require the kind of corrosion protection as the components are Aluminum and steel with Zinc plating.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Door stopper kit 1
2 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.