Skip to main content

Please Select Your Country/Language Preferences

CPCI Power Backplane With P 47 Connector, 6 U, 8 HP, 1x P47

  • In accordance with: PICMG 2.11 R1.0 CompactPCI Power Interface specification
  • In accordance with: PICMG 2.9 R1.0 System Management Bus specification
  • Single, parallel or redundant operation possible
  • Geographical address adjustable
  • Power supply over crimp contacts inserted into the plug, no supply voltage on the backplane
  • Power cable available as an accessory
  • DC outlets with powerbugs for extremely low drops in voltage
More

Catalog #:

23098-395
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 23098-395, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 1
  • Rack Height: 6 U
  • Backplane Type: CompactPCI Power Backplane with P47
  • Slot Width: 8 HP
  • Power Connector Type: (1) P47
  • Utility Connector Type: SMCQ, 12-pin; MicroMatch, 10-pin
  • Width: 39.6 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Mains Power Cable for CPCI Power Backplanes, 3-Wire
Catalog #: 23204-110
Sense Cable CompactPCI
CPCI Utility Cable, Sense, 350 mm
Catalog #: 23204-115
Sense Cable CompactPCI
CPCI Utility Cable, Sense, 600 mm
Catalog #: 23204-116
CPCI SMBus Cable
Catalog #: 23204-113
accessories compactpci
CPCI Serial Current Share Cable, Flat Ribbon Cable
Catalog #: 23204-867
CPCI Utility Cable, MicroMatch, Open End
Catalog #: 23204-812
CPCI Utility Cable, MicroMatch, Flat Wire
Catalog #: 23204-811

ADDITIONAL PRODUCT DETAILS

Power Backplane for CompactPCI Applications. With P47 Power Connector.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Power backplane with P47 connector 1
2 Set of screws, M4 x 6 in accordance with DIN 6900 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.