MTCA.4 Filler Module With Air Baffle, Full-Size Double
- In accordance with MicroTCA.1 and MicroTCA.4 specifications
- To cover unused slots within a MicroTCA.1 or MicroTCA.4 System
- Flanges with captive M3 screws for fixing to the card cage
- EMC shielded
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System Module
- Product Family: MicroTCA
- Type: Filler Module
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
To cover unused AdvancedMC, MCH or PM slots in MTCA.1 and MTCA.4 systems or unused slots in a MTCA.0 system with locking bar. Modules consist of a front panel with latches and captive screws, EMC gasket and side panel. Modules can be fixed to the card cage with the captive screws.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel with side panel and air baffle, stainless steel, 1 mm; with captive screws M3 (2 pieces) | 1 | |
2 | Lateral EMC gasket, core: foam, sleeve: textile cladding with CuNi coating | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.