Varistar CP Deco Frame for 47 U 2200H 800W Cabinet, Swing Frame Mountable
- Conceals cabling beside the 19” panel mount, streamlining cable routing and equipment mounting for a more efficient installation process
- Provides easier access to the cabinet's internal components with hinged or removable panels, simplifying maintenance or repairs
- Imparts improved functionality, appearance, and durability for Varistar CP cabinets without a door
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Deco Frame
- Material: Steel
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The deco frame is a perfect fit for the Varistar CP in 800mm width without a front door. It conceals any cabling on the sides of the cabinet, streamlining cable routing and equipment mounting for a more efficient installation process and simultaneously improving the cabinet's appearance.
The deco frame provides easier access to the cabinet's internal components with hinged or removable panels, simplifying maintenance or repairs. It's an essential addition to any electronics cabinet without a front door, particularly for Automated Test Equipment, providing improved functionality, appearance, and durability.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded cover frame, St profile, zinc‐plated, powder‐coated, RAL 7021 | 1 |
RESOURCES
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.