Varistar CP Top Cover with 6 Energy Efficient Fan Tray, RAL 7021, 800W, 900D
- 6 axial fans fitted
- Schuko/IEC 60320 C12 plug
- 6 power saving axial fans fitted
- Wide range power input 90-260 VAC
- Speed control with 2 T˚ sensors
- Alarm over T˚ and fan fain ( Display panel at front & relay outputs)
- Remote control over Modbus RTU or Guardian
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Fan
- Product Family: Varistar CP
- Type: Top cover with fans
- Works With: Varistar CP
- Voltage DC: 24 V
- Depth: 900 mm
- Color: Black Grey
- Protection Rating: IP20
- Airflow: 171 m³/h
- Noise Level: 42.5 dB(A)
- Max Static Pressure: 68.1 Pa
- Color Code: RAL 7021
- Complies With: IEC 61587-1
- Finish: Powder Coated
- Width: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar Fan Top Cover with 3 Fans, expandable to 6 fans.
Please purchase the grounding kit separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Raised Top Cover, St 1.5 mm, RAL 7021 | 1 | |
2 | ECO Axial Fans, 24V with grills (Depth 119 mm, Height 38mm) | 6 | |
3 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.