Skip to main content

Please Select Your Country/Language Preferences

PXI Express Controller, 4 HP, I5-1145G7E 32-1024

  • PXI Express System Controller, 3 U, 4 HP, with Intel Core I5-1145G7E Processor
  • PXI™-5 PXI Express hardware spec. Rev.2.0 compliant
  • Maximum 14 GB/s PCIe Bandwidth
  • Upgradeable m.2 NVMe and DDR4 Storage
  • 3x USB3.1, 2x GbE and 1x DP 1.2 on the front panel
  • Full customizable AMI Aptio® Embedded BIOS
More

Catalog #:

21265-124
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Type: Controller
  • Data Transfer: PCIe Gen3
  • Rack Height: 3 U
  • Complies With: PXISA PXI-5 R1.1
  • Depth: 160 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

embedded systems, PXIe, PXI, PXI Express System
PXI-Express System, 4 U, 8 slots, Gen 3
Catalog #: 14579-030
embedded systems, PXIe, PXI, PXI Express System
PXI Express System, 4 U, 8 slots, Gen2/3
Catalog #: 14579-033
PXI Express
PXI-Express System, 4 U, 18 slots, Gen 3
Catalog #: 14579-040
14579-042 PXIe 18 Slot front view
PXI Express System, 4 U, 18 slots, Gen3x8
Catalog #: 14579-042
PXI Express
PXI Express System, 4 U, 18 slots, Gen2
Catalog #: 14579-043
PXI Express
PXI Express System, 4 U, 18 slots, Gen2/3
Catalog #: 14579-044

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF PXIe embedded controller is the most compact and powerful 3U one-slot embedded controller for the PXI Express and CPCIexp platforms. With its huge and future-ready interface capabilities, it runs perfectly with most test and measurement applications. The Controller is driven by a 11th generation Intel® Core™ i3 / i5 processors combined with up to 64GB DDR4 memory and easily supports high bandwidth applications with future ready PCIe Gen4 and dual 2500BASE-T system interconnectivity.

Conform to PICMG rev. 3.0 and PXI-6.

Modified Controllers available on request.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 PXIe embedded Controller, 3 U, 4 HP, 160 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.