Skip to main content

Please Select Your Country/Language Preferences

Bezel for FMC Mezzanine Front Panel Cutouts, VITA 57.1

  • FMC bezel is fitted into FMC mezzanine front panel cutouts
  • FMC cover can optionally be shielded with conductive O-ring, please order this separately
  • Material, Al extrusion (anodized, surface conductive)
More

Catalog #:

20835-849
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Mezzanine Front Panel
  • Accessory Type: Front panel
  • Mounting: Snapped in
  • EMC Shielding: No (Retrofittable)
  • EMC Gasket Type: O-ring
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Height: 58.45 mm
  • Width: 12.8 mm
  • Depth: 2.5 mm
  • Complies With: FMC Mezzanine; IEEE P1386
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

mezzanine front panel
EMC Gasket for FMC Front Panel, VITA 57.1
Catalog #: 60835-077
screw cheesehead slotted
Assembly Part, Cheese Head Screw, M2.5 x 5; 100 pieces
Catalog #: 21100-624

ADDITIONAL PRODUCT DETAILS

A FMC bezel is fitted into FMC mezzanine front panel cutouts, Kit of 10 FMC bezels.

Please order EMC O-ring gasket separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 FMC bezel for mezzanine front panel, Al extrusion, 2.5 mm, anodized, conductive surface 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.