RatiopacPRO Air Sealing, Self-Adhesive Seal, 63 HP
- The air sealing closes the space between the rear horizontal rail and base plate
- The self-adhesive seal can be glued onto the base plate
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Air Guide
- Product Family: RatiopacPRO AIR
- Works With: Cases
- Rack Width: 63 HP
- Material: Polyethylene
- Package Quantity: 1
- Length: 325.1 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The Self-adhesive seal closes the space between the rear horizontal rail and base plate to avoid an air short cut in RatiopacPRO Air case.
Rear panel with fans or fan tray for radial fans review the RatiopacPRO accesories catalog.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Compartment seal, PE foam, UL 94 HF 1 + HF 2, self‐adhesive, temperature range: ‐40 °C ... +85 °C | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.