Varistar Cabinet Frame, Heavy Duty, Seismic, 1400H 600W 800D
- St, 1.5 mm, zinc-plated, finish: powder-coated
- Earthquake resistance to Bellcore Zone 4
- Welded heavy-duty frame with strengthening brackets, RAL 7021
- Static load-carrying capacity 800 kg to IEC 61587‐1 and IEC 61587‐2
- Dynamic load-carrying capacity 250 kg to IEC 61587‐2
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar
- Type: Heavy Duty
- Material: Steel
- Frame Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Height: 1400 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 800 kg
- Complies With: IEC 61587-1; IEC 61587-2
- Shock and Vibration Tolerance: 1 g (force)
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Welded, steel enclosure engineered specifically to protect equipment in areas with seismic activity and satisfy Bellcore Zore 4 requirements.
Please order attachments and components separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded frame, heavy duty, St profile, with 8 welded-on strengthening brackets, RAL 7021 | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.