Skip to main content

Please Select Your Country/Language Preferences

PXI Express System, 4 U, 18 slots, Gen3x8

  • PXI Express Desktop Chassis, 4 U, 84 HP, with handles and 19“ mounting brackets
  • 1 PXI Express System Slot with 16 HP width, 1 PXI Express Timing Slot and 16 Hybrid Slots
  • Gen 3 PCIe switching with a two-link (1x16 and 1x8) System Slot
  • Powerful cooling concept with low fan noise, 80 W per slot @ 15K temperature increase
  • Air flow from bottom to rear with temperature controlled fans; Integrated Chassis Monitoring Modul (CMM)
  • Wide range AC input with mains switch on the rear side, power push button on the front (top) Rear panel external 10 MHz clock inputs/outputs
  • Trigger in/ouput lines via SMA connector on the front side
More

Catalog #:

14579-042
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Number of Slots: 18
  • Type: Desktop
  • Backplane Type: PXI Express, 2 Link Configuration
  • Data Transfer: PCIe Gen3
  • Power per Slot: 80 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Bottom to Rear
  • Rack Height: 4 U
  • Power Supply Type: (1) Pluggable PSU
  • Power Supply Included: Yes
  • Rear I/O: No
  • Complies With: PXISA PXI-5 R1.1
  • Depth: 466 mm
  • PXI Express Timing Slot Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Catalog #: 62150-191
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053

Recommended products

PXIe embedded controller 21265-170
PXI Express Controller, 4 TE, W-11865MLE 32-1024
Catalog #: 21265-170
embedded systems, PXIe, PXI Express System, PXI Express Controller
PXI Express Controller, 4 HP, I5-1145G7E 32-1024
Catalog #: 21265-124
embedded systems, PXIe, PXI Express System, PXI Express Controller
PXI Express Controller, 4 HP, I3-1115G4E 16-512
Catalog #: 21265-120
20848-585.tif
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 4 HP
Catalog #: 20848-585
FMC Plug in unit 3U
Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-253
FMC Plug in unit 3U
Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-460

ADDITIONAL PRODUCT DETAILS

Desktop PXI Express Chassis for one PXI Epress System Controller with up to 16 HP and 17 PXI or PXI Express Boards with 4 HP Width.

System in accordance with IEC 60297-3-101, -102, -103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG rev. 3.0 and PXI-5

Modified systems available on request

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 RatiopacPRO chassis with handles; 4 U, 84 HP, 466 mm deep; shielded; tip-up feet 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep) 18
3 PXIe Backplane, 18 slots, System slot left 1
4 PCIe 48 Lane Switch Module, PCIe Gen 3, mounted on backplane backside 4
5 PCIe-PCI Bridge Module, PCIe x1 to 32-bit 33 MHz, mounted on backplane backside 2
6 PXI Express Clock Module, PXI-1 & PXI-5 CLKs, mounted on backplane backside 1
7 PXI Trigger Bridges, mounted on backplane backside 3
8 Power supplies 2x 900 W rear pluggable; wide range input 100 ... 240 VAC 2
9 Power Distribution Board with output: 3,3 V / 65 A, 5 V / 30 A, 12 V / 125 A, - 12 V / 2 A; 5 V aux / 3 A 1
10 120 mm fans 3
11 Chassis Monitoring Module, CMM 1
12 Power push button 1
13 External 10 MHz REF clock output via BNC connector 1
14 Optional 10 MHz REF clock source via BNC connector 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.