Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Power Supplies

Especially designed power supplies for CPCI and CPCI Serial applications:

  • Wide range DC/DC and AC/DC power supplies
  • 3 U and 6 U
  • 5V Standby for CPCI Serial applications

Discover more

 

Products | 4 results

"PSU 19"" AC/DC for CompactPCI Serial, 3 U, 8 HP, 312 W"

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: CompactPCI Systems
  • Input Voltage AC: 90 – 264 V
    • Power: 312 W
    • Number of Output Voltages: 2
    • Voltage 1: 12 V
    • Current 1: 25 A
    • Voltage 2: 5 V
    • Current 2: 2.5 A
    • Rack Height: 3 U
Catalog #:
13100-147

"PSU 19"" for CompactPCI, AC/DC, 3 U, 300 W"

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: CompactPCI Systems; VME64x Systems
  • Input Voltage AC: 90 – 264 V
    • Power: 300 W
    • Number of Output Voltages: 4
    • Voltage 1: 5 V
    • Current 1: 40 A
    • Voltage 2: 3.3 V
    • Current 2: 40 A
    • Voltage 3: 12 V
    • Current 3: 10 A
    • Voltage 4: -12 V
    • Current 4: 2 A
    • Rack Height: 3 U
    • Rack Width: 8 HP
Catalog #:
13100-143

"PSU 19"" for CompactPCI, AC/DC, 6 U, 8 HP"

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: CompactPCI and VME64x
  • Input Voltage AC: 90 – 264 V
    • Power: 500 W
    • Number of Output Voltages: 4
    • Voltage 1: 5 V
    • Current 1: 50 A
    • Voltage 2: 3.3 V
    • Current 2: 60 A
    • Voltage 3: 12 V
    • Current 3: 12 A
    • Voltage 4: -12 V
    • Current 4: 4 A
    • Rack Height: 6 U
    • Rack Width: 8 HP
    • Depth: 171.93 mm
Catalog #:
13100-145

"PSU 19"" for CompactPCI, DC/DC, 3 U, 8 HP"

  • Product Type: Power Supply
  • Type: 19" DC/DC Converter
  • Works With: CompactPCI and VME64x
  • Input Voltage DC: 36 – 75 V
    • Power: 250 W
    • Number of Output Voltages: 4
    • Voltage 1: 5 V
    • Current 1: 40 A
    • Voltage 2: 3.3 V
    • Current 2: 40 A
    • Voltage 3: 12 V
    • Current 3: 5.5 A
    • Voltage 4: -12 V
    • Current 4: 2 A
    • Rack Height: 3 U
    • Rack Width: 8 HP
    • Depth: 171.93 mm
Catalog #:
13100-142