Skip to main content

Please Select Your Country/Language Preferences

Wireless and Network Testing

Racks and enclosures for test equipment in ICT

5G networks need to handle a variety of types of data traffic including enhanced mobile broadband, massive machine communication, and low-latency, high-reliability applications. Test equipment OEMs and network equipment providers offer and use test devices to validate and verify telecom network devices in labs as well as to validate and monitor telecommunication networks and fiber optics in the field.

To protect deployed test equipment, nVent SCHROFF provides racks and enclosures for applications such as:

  • Lightweight, portable standalone subracks with large potential display area that can house sensitive electronics for testing high-speed networks in the field.
  • Small form factor cases including EMC shielded versions with passive cooling and rubber frames for grip – even when stacked or used on a surface.

Check out our off-the-shelf components

PXI Express, PXIe

PXIe-/ PXI-Platform

small form factor cases, breadboard case

Small form factor cases

19" Chassis

Compect case,19" Desktop Case

19" Desktop Case

Electronics Cabinets

CASE STUDIES

Telecommunication mast TV antennas with blue sky in the morning

Network test systems with touchscreen

A portable 19 inch standalone subrack, with large display area for testing and verifying high-speed network elements. Technology: Proprietary system...
AdobeStock_267912911.jpeg

Testing wireless communication units

nVent SCHROFF Interscale chassis for single board computers allow flexibility in terms of dimensions, cutouts, mounting, and individual branding. Technology...
Telecommunication tower with 5G cellular network antenna on city background

Single board case for 5G network testing

The system has been developed to analyze the digital bitstream (I/Q data) on the fiber interface between the BBU and...

DESIGN TOOLS & SERVICES

Design Tools

Online drag-and-drop configurator, with pre-selected configurations. 

Test Reports

We test our products under extreme environmental influences, such as high-temperature differences or vibrations.

Integrated Solutions

Our expertise! Learn more about our mechanical and electronics integration capabilities.

Resources

Brochure

Your Experts For Modular Test And Measurement Equipment

Whitepaper

Overcoming Challenges in 100G Backplane Design

Videos

Product Demo, Interviews and much more

More Resources

Check out our resource library for T&M solutions

Contact & Distribution

Contact Us

Unsure where to start?
For all your design, product and service needs, reach out to one of our experts today.

Where to Buy

Need to find our products near you?
Use our locator to find a distributor in your area.