Skip to main content

Please Select Your Country/Language Preferences

In-Rack Cooling

Racks with integrated air-to-liquid cooler for harsh environments, up to 25 kW per rack:

  • The cooling unit is integrated into the rack, to the left or right of the 19” plane so the cabinet offers full RU (rack unit) mounting space
  • The warm exhaust air from the servers flows through the air-to-water heat exchanger as the heat is transferred to the cooling medium, the cooled air is provided in front of the 19” plane
  • The rack-based cooling solution acts room-neutral and allows for setup of various rack configurations
  • EMC-shielded, harsh environment as well as outdoor solutions available
  • Reduced noise level 

DISCOVER Our Cabinet with In-Rack Cooling