EuropacPRO Central Locking, 84 HP
- Can be used if PCBs without front panels are inserted in the subrack
- The retaining rail provides common locking of PCBs and acts as the identification plate
- For 84 HP EuropacPRO subracks only
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Support Rail
- Product Family: EuropacPRO
- Works With: Subracks
- Rack Width: 84 HP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Can be fitted to front and rear horizontal rails if PCBs without front panel are inserted in the subrack.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Central rail, AI, anodised, length 426.0 mm | 1 | |
2 | Label, white | 1 | |
3 | Transparent cover strip, plastic | 1 | |
4 | Knurled screw | 2 | |
5 | Slide nut | 2 | |
6 | Hexagonal nut M2.5 | 2 | |
7 | Rubber seal | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.