Wall Mount Cabinets Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family Epcase (1) Rack Height 4 U 8 U 9 U 12 U 16 U (3) 20 U Depth 400 mm (1) 500 mm (1) 600 mm (1) Static Load 25 kg (1) 30 kg (1) 35 kg (1) Rack Height: 16 U Products | 3 results Epcase 19" Wall Mount Cabinet, 16 U, 400 Depths Product Type: Case Product Family: Epcase Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 400 mm Weight: 28 kg Finish: Powder Coated Material: Steel Static Load: 35 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-160 Details Epcase 19" Wall Mount Cabinet, 16 U, 500 Depths Product Type: Case Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 500 mm Weight: 30 kg Finish: Powder Coated Material: Steel Static Load: 30 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-161 Details Epcase 19" Wall Mount Cabinet, 16 U, 600 Depths Product Type: Case Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 600 mm Weight: 32 kg Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-162 Details