VPX Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Type Desktop (2) Rugged 19" Rack Mount Rear I/O No (1) Yes (1) Type: Desktop Products | 2 results VPX System, Desktop, 4 U, 5 Slot, Pluggable PSU Product Type: System Number of Slots: 5 Type: Desktop Backplane Type: VPX Full Mesh Data Transfer: 10 GbE Power per Slot: 30 W Input Voltage AC: 100 – 240 V Airflow Direction: Front to Rear Rack Height: 4 U Power Supply Type: (1) Pluggable PSU Power Supply Included: Yes Rear I/O: No Complies With: ANSI/VITA 46.0-2019 Depth: 275 mm Height: 177 mm Show more Show less Catalog #: 20836-444 Customize Details VPX System, Desktop, 4 U, 5 Slot, Pluggable PSU, With Rear I/O Product Type: System Number of Slots: 5 Type: Desktop Backplane Type: VPX Full Mesh Data Transfer: 10 GbE Power per Slot: 30 W Input Voltage AC: 100 – 240 V Airflow Direction: Front to Rear Rack Height: 4 U Power Supply Type: (1) Pluggable PSU Power Supply Included: Yes Rear I/O: Yes Complies With: ANSI/VITA 46.0-2019 Depth: 275 mm Height: 177 mm Show more Show less Catalog #: 20836-447 Customize Details