Universalbus Backplanes Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 14 (1) 28 (3) Slot Width 3 HP (4) 4 HP Connector Type C64F (2) C96F (1) Slot Width: 3 HP Products | 4 results Backplane With 60 Through-Connected Signal Lines, 14 Slots, 3 HP Pitch, C64F Product Type: Backplane Number of Slots: 14 Rack Height: 3 U Backplane Type: 60 Signal Lines Slot Width: 3 HP Connector Type: C64F Power Connector Type: Fastons 6.3 x 0.8 mm Show more Show less Catalog #: 23007-114 Customize Details Backplane With 60 Through-Connected Signal Lines, 28 Slots, 3 HP Pitch, C64F Product Type: Backplane Number of Slots: 28 Rack Height: 3 U Backplane Type: 60 Signal Lines Slot Width: 3 HP Connector Type: C64F Power Connector Type: Fastons 6.3 x 0.8 mm Show more Show less Catalog #: 23007-128 Customize Details Backplane With 60 Through-Connected Signal Lines, 28 Slots, 3 HP Pitch, C96F Product Type: Backplane Number of Slots: 28 Rack Height: 3 U Backplane Type: 60 Signal Lines Slot Width: 3 HP Connector Type: C96F Power Connector Type: Fastons 6.3 x 0.8 mm Show more Show less Catalog #: 23007-158 Customize Details Backplane With 60 Through-Connected Signal Lines, 28 Slots, 3 HP Pitch, no Connectors Product Type: Backplane Number of Slots: 28 Rack Height: 3 U Backplane Type: 60 Signal Lines Slot Width: 3 HP Power Connector Type: Fastons 6.3 x 0.8 mm Show more Show less Catalog #: 23007-188 Customize Details