Small Form Factor Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family Interscale (2) Minipac (1) Type Desktop (2) Wall Mount (1) Height 88.1 mm (1) 94 mm (2) Width 47.5 mm 52 mm (1) 71.7 mm 76.2 mm 112 mm 132.6 mm 133 mm 184 mm (2) 221 mm 310 mm 399 mm Depth 100.5 mm (1) 189 mm (2) Protection Rating IP30 (2) IP40 (1) Cooling Conduction Cooled (2) Non-Perforated (1) Width: 52 mm Width: 184 mm Products | 3 results Interscale for Mini-ITX, Conduction Cooled, 10 mm Fins Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 94 mm Width: 184 mm Depth: 189 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP30 Cooling: Conduction Cooled Package Quantity: 1 Show more Show less Catalog #: 14830-005 Customize Details Interscale for Mini-ITX, Conduction Cooled, 20 mm Fins Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 94 mm Width: 184 mm Depth: 189 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP30 Cooling: Conduction Cooled Package Quantity: 1 Show more Show less Catalog #: 14830-006 Customize Details Minipac Trapezoid Shape Case, Wall Mount Product Type: Small Form Factor Case Product Family: Minipac Type: Wall Mount Height: 88.1 mm Width: 52 mm Depth: 100.5 mm Material: Aluminum Color: Black Finish: Anodized Protection Rating: IP40 Cooling: Non-Perforated Shape: Trapezium Package Quantity: 1 Length: 100.5 mm Show more Show less Catalog #: 24814-010 Details