Small Form Factor Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family Interscale (2) Minipac (1) Type Desktop (2) Wall Mount (1) Height 34 mm (1) 43.7 mm (1) 88.1 mm (1) Width 47.5 mm 52 mm (1) 71.7 mm 76.2 mm 112 mm (2) 132.6 mm 133 mm 184 mm 221 mm 310 mm 399 mm Depth 100.5 mm (1) 106.5 mm (2) Protection Rating IP20 (2) IP40 (1) Cooling Conduction Cooled (1) Non-Perforated (1) Perforated (1) Width: 52 mm Width: 112 mm Products | 3 results Interscale for Embedded NUC, Conduction Cooled, 34 mm, 112, mm 107 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 34 mm Width: 112 mm Depth: 106.5 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP20 Cooling: Perforated Package Quantity: 1 Show more Show less Catalog #: 14820-701 Customize Details Interscale for Embedded NUC, Conduction Cooled, 44 x 112 x 107 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 43.7 mm Width: 112 mm Depth: 106.5 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP20 Cooling: Conduction Cooled Package Quantity: 1 Show more Show less Catalog #: 14830-002 Customize Details Minipac Trapezoid Shape Case, Wall Mount Product Type: Small Form Factor Case Product Family: Minipac Type: Wall Mount Height: 88.1 mm Width: 52 mm Depth: 100.5 mm Material: Aluminum Color: Black Finish: Anodized Protection Rating: IP40 Cooling: Non-Perforated Shape: Trapezium Package Quantity: 1 Length: 100.5 mm Show more Show less Catalog #: 24814-010 Details