Skip to main content

Please Select Your Country/Language Preferences

Small Form Factor Cases

Products | 2 results

Interscale Desktop Case, Non-Perforated, 44 mm, 133 mm, 177 mm

  • Product Type: Small Form Factor Case
  • Product Family: Interscale
  • Type: Desktop
  • Height: 43.7 mm
    • Width: 133 mm
    • Depth: 177 mm
    • Material: Steel
    • Color: Anthracite Grey
    • Color Code: RAL 7016
    • Protection Rating: IP30
    • Cooling: Non-Perforated
    • Package Quantity: 1
Catalog #:
14820-134

Minipac Trapezoid Shape Case, Desktop

  • Product Type: Small Form Factor Case
  • Product Family: Minipac
  • Type: Desktop
  • Height: 75.6 mm
    • Width: 47.5 mm
    • Depth: 100.5 mm
    • Material: Aluminum
    • Color: Black
    • Finish: Anodized
    • Protection Rating: IP40
    • Cooling: Non-Perforated
    • Shape: Trapezium
    • Package Quantity: 1
    • Length: 100.5 mm
Catalog #:
24814-008