Small Form Factor Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Height 34 mm (1) 43.7 mm (1) Width 47.5 mm 52 mm 71.7 mm 76.2 mm 112 mm (2) 132.6 mm 133 mm 184 mm 221 mm 310 mm 399 mm Cooling Conduction Cooled (1) Perforated (1) Width: 112 mm Products | 2 results Interscale for Embedded NUC, Conduction Cooled, 44 x 112 x 107 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 43.7 mm Width: 112 mm Depth: 106.5 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP20 Cooling: Conduction Cooled Package Quantity: 1 Show more Show less Catalog #: 14830-002 Customize Details Interscale for Embedded NUC, Conduction Cooled, 34 mm, 112, mm 107 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 34 mm Width: 112 mm Depth: 106.5 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP20 Cooling: Perforated Package Quantity: 1 Show more Show less Catalog #: 14820-701 Customize Details