Small Form Factor Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Type Desktop (2) Wall Mount (2) Height 75.6 mm (1) 88.1 mm (1) 112.3 mm (2) Width 47.5 mm (1) 52 mm (1) 71.7 mm (1) 76.2 mm (1) Depth 100.5 mm (2) 160.5 mm (2) Protection Rating IP20 IP30 IP40 (4) Protection Rating: IP40 Products | 4 results Minipac Rectangular Shape Case, Wall Mount Product Type: Small Form Factor Case Product Family: Minipac Type: Wall Mount Height: 112.3 mm Width: 76.2 mm Depth: 160.5 mm Material: Aluminum Finish: Anodized Protection Rating: IP40 Cooling: Non-Perforated Shape: Rectangular Package Quantity: 1 Length: 160.5 mm Show more Show less Catalog #: 24814-025 Details Minipac Rectangular Shape Case, Desktop Product Type: Small Form Factor Case Product Family: Minipac Type: Desktop Height: 112.3 mm Width: 71.7 mm Depth: 160.5 mm Material: Aluminum Color: Black Finish: Anodized Protection Rating: IP40 Cooling: Non-Perforated Shape: Rectangular Package Quantity: 1 Length: 160.5 mm Show more Show less Catalog #: 24814-024 Details Minipac Trapezoid Shape Case, Wall Mount Product Type: Small Form Factor Case Product Family: Minipac Type: Wall Mount Height: 88.1 mm Width: 52 mm Depth: 100.5 mm Material: Aluminum Color: Black Finish: Anodized Protection Rating: IP40 Cooling: Non-Perforated Shape: Trapezium Package Quantity: 1 Length: 100.5 mm Show more Show less Catalog #: 24814-010 Details Minipac Trapezoid Shape Case, Desktop Product Type: Small Form Factor Case Product Family: Minipac Type: Desktop Height: 75.6 mm Width: 47.5 mm Depth: 100.5 mm Material: Aluminum Color: Black Finish: Anodized Protection Rating: IP40 Cooling: Non-Perforated Shape: Trapezium Package Quantity: 1 Length: 100.5 mm Show more Show less Catalog #: 24814-008 Details