Small Form Factor Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Height 34 mm (1) 43.7 mm 75.6 mm 88.1 mm 94 mm (2) 112.3 mm 132.6 mm Width 112 mm (1) 184 mm (2) Depth 106.5 mm (1) 189 mm (2) Protection Rating IP20 (1) IP30 (2) Cooling Conduction Cooled (2) Perforated (1) Height: 34 mm Height: 94 mm Products | 3 results Interscale for Embedded NUC, Conduction Cooled, 34 mm, 112, mm 107 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 34 mm Width: 112 mm Depth: 106.5 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP20 Cooling: Perforated Package Quantity: 1 Show more Show less Catalog #: 14820-701 Customize Details Interscale for Mini-ITX, Conduction Cooled, 10 mm Fins Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 94 mm Width: 184 mm Depth: 189 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP30 Cooling: Conduction Cooled Package Quantity: 1 Show more Show less Catalog #: 14830-005 Customize Details Interscale for Mini-ITX, Conduction Cooled, 20 mm Fins Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 94 mm Width: 184 mm Depth: 189 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP30 Cooling: Conduction Cooled Package Quantity: 1 Show more Show less Catalog #: 14830-006 Customize Details