Small Form Factor Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Height 43.7 mm (1) 88.1 mm (1) 132.6 mm (1) Depth 100.5 mm 106.5 mm 132.6 mm 160.5 mm 177 mm 189 mm 221 mm 221.45 mm 310 mm 310.35 mm (3) Depth: 310.35 mm Products | 3 results Interscale Desktop Case, Non-Perforated, 133 mm, 399 mm, 310 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 132.6 mm Width: 399 mm Depth: 310.35 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP30 Cooling: Non-Perforated Package Quantity: 1 Show more Show less Catalog #: 14820-397 Customize Details Interscale Desktop Case, Non-Perforated, 44 mm, 399 mm, 310 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 43.7 mm Width: 399 mm Depth: 310.35 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP30 Cooling: Non-Perforated Package Quantity: 1 Show more Show less Catalog #: 14820-197 Customize Details Interscale Desktop Case, Non-Perforated, 88 mm, 399 mm, 310 mm Product Type: Small Form Factor Case Product Family: Interscale Type: Desktop Height: 88.1 mm Width: 399 mm Depth: 310.35 mm Material: Steel Color: Anthracite Grey Color Code: RAL 7016 Protection Rating: IP30 Cooling: Non-Perforated Package Quantity: 1 Show more Show less Catalog #: 14820-297 Customize Details