Filter By
Filter By
Products | 8 results
Outdoor Comline ECL Cabinet with Plinth, 1200H 700W 600D
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 25 U
- Height: 1200 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-004
Outdoor Comline ECL Cabinet with Plinth, 600H 600W 500D
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 12 U
- Height: 600 mm
- Width: 600 mm
- Depth: 500 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-001
Outdoor Comline ECL Cabinet without Plinth, 1200H 700W 600D
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 25 U
- Height: 1200 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-012
Outdoor Comline ECL Cabinet without Plinth, 600H 600W 500D
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 12 U
- Height: 600 mm
- Width: 600 mm
- Depth: 500 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-009
Outdoor Comline FTTX Cabinet With Dual Access, 600H 800W 600D
- Product Type: Outdoor Cabinet
- Product Family: Comline FTTX
- Rack Height: 12 U
- Height: 600 mm
- Width: 800 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front; Back
- Cooling: Insulation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-007
Outdoor Comline FTTX Cabinet With Dual Access, 1200H 800W 600D
- Product Type: Outdoor Cabinet
- Product Family: Comline FTTX
- Rack Height: 25 U
- Height: 1200 mm
- Width: 800 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front; Back
- Cooling: Insulation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-008
Outdoor Comline FTTX Cabinet With Single Access, 1200H 800W 600D
- Product Type: Outdoor Cabinet
- Product Family: Comline FTTX
- Rack Height: 25 U
- Height: 1200 mm
- Width: 800 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front; Back
- Cooling: Insulation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-006
Outdoor Comline FTTX Cabinet With Single Access, 600H 800W 600D
- Product Type: Outdoor Cabinet
- Product Family: Comline FTTX
- Rack Height: 12 U
- Height: 600 mm
- Width: 800 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front; Back
- Cooling: Insulation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-005