Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family MultipacPRO (3) Length 406 mm (1) 457 mm (1) 508 mm (2) Static Load 2 N 5 N 15 kg 23 kg 25 kg 27 kg 29 kg 32 kg 34 kg 36 kg 39 kg 40 kg 46 kg 48 kg 50 kg 52 kg 55 kg (4) 57 kg 58 kg 60 kg 61 kg 72 kg 77 kg 83 kg 88 kg 94 kg 100 kg 200 kg 300 kg 400 kg 900 kg Static Load: 55 kg Products | 4 results Telescopic Slide Universal, Slim, 2 U, 406L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 406 mm Static Load: 55 kg Show more Show less Catalog #: 20110-072 Details Telescopic Slide Universal, Slim, 2 U, 457L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 457 mm Static Load: 55 kg Show more Show less Catalog #: 20110-073 Details Telescopic Slide Universal, Slim, 2 U, 508L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 508 mm Static Load: 55 kg Show more Show less Catalog #: 20110-074 Details Telescopic Slide Universal, 2 U, 2 U 508L Product Type: Telescopic Slide Type: Universal Length: 508 mm Static Load: 55 kg Catalog #: 20110-104 Details