Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family MultipacPRO (3) Length 400 mm (1) 559 mm (1) 584 mm (1) 600 mm (1) 610 mm (1) 711 mm (1) Static Load 2 N 5 N 15 kg 23 kg 25 kg 27 kg 29 kg 32 kg 34 kg 36 kg 39 kg 40 kg 46 kg (4) 48 kg 50 kg 52 kg 55 kg 57 kg 58 kg 60 kg 61 kg 72 kg 77 kg 83 kg 88 kg (2) 94 kg 100 kg 200 kg 300 kg 400 kg 900 kg Static Load: 46 kg Static Load: 88 kg Products | 6 results Telescopic Slide Universal, 2 U, 2 U 711L Product Type: Telescopic Slide Type: Universal Length: 711 mm Static Load: 46 kg Catalog #: 20110-108 Details Telescopic Slide Universal, Slim, 2 U, 559L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 559 mm Static Load: 46 kg Show more Show less Catalog #: 20110-075 Details Telescopic Slide Universal, Slim, 2 U, 584L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 584 mm Static Load: 46 kg Show more Show less Catalog #: 20110-076 Details Telescopic Slide Universal, Slim, 2 U, 610L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 610 mm Static Load: 46 kg Show more Show less Catalog #: 20110-077 Details Telescopic Slide, Universal, Heavy Load, 2 U 400L Product Type: Telescopic Slide Type: Universal Length: 400 mm Static Load: 88 kg Catalog #: 20110-192 Details Telescopic Slide, Universal, Heavy Load, 2 U 600L Product Type: Telescopic Slide Type: Universal Length: 600 mm Static Load: 88 kg Catalog #: 20110-196 Details