Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family MultipacPRO (3) Length 356 mm (1) 457 mm (1) 660 mm (1) 711 mm (1) Static Load 2 N 5 N 15 kg 23 kg (2) 25 kg 27 kg 29 kg 32 kg 34 kg 36 kg 39 kg 40 kg 46 kg 48 kg 50 kg 52 kg 55 kg 57 kg (2) 58 kg 60 kg 61 kg 72 kg 77 kg 83 kg 88 kg 94 kg 100 kg 200 kg 300 kg 400 kg 900 kg Static Load: 23 kg Static Load: 57 kg Products | 4 results Telescopic Slide Universal, 1 U, 660L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 660 mm Static Load: 23 kg Show more Show less Catalog #: 20110-096 Details Telescopic Slide Universal, 1 U, 711L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 711 mm Static Load: 23 kg Show more Show less Catalog #: 20110-097 Details Telescopic Slide Universal, 2 U, 2 U 457L Product Type: Telescopic Slide Type: Universal Length: 457 mm Static Load: 57 kg Catalog #: 20110-103 Details Telescopic Slide Universal, Slim, 2 U, 356L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 356 mm Static Load: 57 kg Show more Show less Catalog #: 20110-071 Details