Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Type Bracket (2) Cabinet/Rack Drawer (3) Product Family Novastar (2) Type Door Hinge Bracket (2) Drawer (1) Material Steel (2) Finish Anodized (1) Color Black Grey (3) Light Grey (1) Color Code RAL 7021 (3) RAL 7035 (1) Rack Height 1 U (5) 2 U 3 U 24 U 29 U 33 U 38 U 42 U 47 U 52 U Height 44.45 mm (2) Width 553 mm (2) Works With 19" Cabinets (3) Cabinet (1) Static Load 15 kg (3) Rack Height: 1 U Products | 5 results Novastar Door Hinge Bracket for Shortened Door, for Slim-Line Front Door Product Type: Bracket Product Family: Novastar Type: Door Hinge Bracket Works With: Cabinet Material: Steel Color: Black Grey Color Code: RAL 7021 Rack Height: 1 U Height: 44.45 mm Width: 553 mm Show more Show less Catalog #: 27230-060 Details Novastar Door Hinge Bracket for Shortened Door, for Slim-Line Rear Door Product Type: Bracket Product Family: Novastar Type: Door Hinge Bracket Material: Steel Color: Black Grey Color Code: RAL 7021 Rack Height: 1 U Height: 44.45 mm Width: 553 mm Show more Show less Catalog #: 27230-061 Details 19" Drawer, 1 U, Front Panel Anodized Product Type: Cabinet/Rack Drawer Works With: 19" Cabinets Finish: Anodized Rack Height: 1 U Static Load: 15 kg Show more Show less Catalog #: 20110-061 Details 19" Drawer, 1 U, RAL 7021 Product Type: Cabinet/Rack Drawer Type: Drawer Works With: 19" Cabinets Color: Black Grey Color Code: RAL 7021 Rack Height: 1 U Static Load: 15 kg Show more Show less Catalog #: 20110-180 Details 19" Drawer, 1 U, RAL 7035 Product Type: Cabinet/Rack Drawer Works With: 19" Cabinets Color: Light Grey Color Code: RAL 7035 Rack Height: 1 U Static Load: 15 kg Show more Show less Catalog #: 20110-054 Details