Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Color Black Grey (2) Light Grey (2) Color Code RAL 7021 (2) RAL 7035 (2) Rack Height 1 U 2 U 3 U 24 U 29 U 33 U 38 U 42 U 47 U 52 U (4) Width 600 mm (2) 800 mm (2) Protection Rating IP20 (4) IP55 Rack Height: 52 U Protection Rating: IP20 Products | 4 results Varistar Perforated Door, 3-Point Locking, RAL 7021, 2450H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 3-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 52 U Height: 2450 mm Width: 600 mm Protection Rating: IP20 Show more Show less Catalog #: 21130-943 Details Varistar Perforated Door, 3-Point Locking, RAL 7021, 2450H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 3-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 52 U Height: 2450 mm Width: 800 mm Protection Rating: IP20 Show more Show less Catalog #: 21130-944 Details Varistar Perforated Door, 3-Point Locking, RAL 7035, 2450H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 3-Point Locking Color: Light Grey Color Code: RAL 7035 Rack Height: 52 U Height: 2450 mm Width: 600 mm Protection Rating: IP20 Show more Show less Catalog #: 22130-943 Details Varistar Perforated Door, 3-Point Locking, RAL 7035, 2450H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 3-Point Locking Color: Light Grey Color Code: RAL 7035 Rack Height: 52 U Height: 2450 mm Width: 800 mm Protection Rating: IP20 Show more Show less Catalog #: 22130-944 Details