Skip to main content

Please Select Your Country/Language Preferences

Shelves and Slide Rails

Products | 4 results

Varistar CP Castors With 125⌀ and 2 Lockers, 400 kg

  • Product Type: Castor
  • Product Family: Varistar CP
  • Static Load: 400 kg
  • Diameter: 125 mm
Catalog #:
24630-104

Varistar 19" Shelf, Stationary, 15 kg

  • Product Type: Shelf
  • Product Family: Varistar CP
  • Type: Stationary Shelf
  • Material: Steel
    • Finish: Powder Coated
    • Color: Black Grey
    • Color Code: RAL 7021
    • Rack Height: 2 U
Catalog #:
21130-310

Varistar CP Castors With 2 Lockers, 900 kg

  • Product Type: Castor
  • Product Family: Varistar CP
  • Static Load: 900 kg
  • Diameter: 85 mm
Catalog #:
24630-020

Varistar CP Castors With Adjustable Feet, 400 kg, Height 85 ... 95 mm

  • Product Type: Castor
  • Product Family: Varistar CP
  • Static Load: 400 kg
  • Diameter: 85 mm
Catalog #:
24630-018