Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Color Black Grey (2) Light Grey (2) Color Code RAL 7021 (2) RAL 7035 (2) Rack Height 1 U 2 U 3 U 24 U 29 U 33 U (4) 38 U 42 U 47 U 52 U Width 600 mm (2) 800 mm (2) Locking Type 3-Point Locking 4-Point Locking (4) Rack Height: 33 U Locking Type: 4-Point Locking Products | 4 results Varistar Perforated Door, EMC, 4-Point Locking RAL 7021, 1600H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 33 U Height: 1600 mm Width: 600 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 21130-920 Details Varistar Perforated Door, EMC, 4-Point Locking RAL 7021, 1600H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 33 U Height: 1600 mm Width: 800 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 21130-921 Details Varistar Perforated Door, EMC, 4-Point Locking RAL 7035, 1600H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Light Grey Color Code: RAL 7035 Rack Height: 33 U Height: 1600 mm Width: 600 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 22130-920 Details Varistar Perforated Door, EMC, 4-Point Locking RAL 7035, 1600H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Light Grey Color Code: RAL 7035 Rack Height: 33 U Height: 1600 mm Width: 800 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 22130-921 Details