Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family MultipacPRO (3) Length 55 mm 92 mm 125 mm 156 mm 175 mm 275 mm 300 mm 305 mm 342 mm 350 mm 356 mm 366.4 mm 370 mm 375 mm 400 mm 406 mm 417 mm 420 mm 442 mm 450 mm 456 mm 457 mm (3) 458 mm 466.4 mm 470 mm 475 mm 500 mm 508 mm 512 mm 550 mm 559 mm 560 mm 575 mm 584 mm 600 mm 610 mm 617 mm 620 mm 642 mm 656 mm 658 mm 660 mm (2) 666.4 mm 670 mm 682 mm 699 mm 700 mm 711 mm 717 mm 720 mm 726.4 mm 750 mm 766.4 mm 770 mm 866.4 mm 870 mm 966.4 mm 1066.4 mm Static Load 23 kg (1) 34 kg (1) 48 kg (1) 55 kg (1) 57 kg (1) Length: 457 mm Length: 660 mm Products | 5 results Telescopic Slide Universal, 1 U, 457L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 457 mm Static Load: 34 kg Show more Show less Catalog #: 20110-092 Details Telescopic Slide Universal, 1 U, 660L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 660 mm Static Load: 23 kg Show more Show less Catalog #: 20110-096 Details Telescopic Slide Universal, 2 U, 2 U 457L Product Type: Telescopic Slide Type: Universal Length: 457 mm Static Load: 57 kg Catalog #: 20110-103 Details Telescopic Slide Universal, 2 U, 2 U 660L Product Type: Telescopic Slide Type: Universal Length: 660 mm Static Load: 48 kg Catalog #: 20110-107 Details Telescopic Slide Universal, Slim, 2 U, 457L Product Type: Telescopic Slide Product Family: MultipacPRO Type: Universal Length: 457 mm Static Load: 55 kg Show more Show less Catalog #: 20110-073 Details