Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Type Bracket C Profile Cable Holder Cable Ladder Cable Panel Cable Support Arm Cable Support, Rear Mount Cable Support, Side Mount Connection Cable Cover Panel, Hinged Cutout Edge Protection Deco Frame Deco Frame Bracket Depth Member Door Hinge Bracket Drawer Equipment Shelf Filler Panel Filler Panel, Recessed Full Depth Glass Double Door Modem Narrow Recessed Depth Reinforcement Kit Slide Nut Stationary Shelf Stationary Shelf, Reduced Depth Steel Door, Perforated Steel Double Door (4) Steel Double Door, Perforated Telescopic Shelf Telescopic Shelf, Reduced Depth Universal Vertical Color Black Grey (2) Light Grey (2) Color Code RAL 7021 (3) RAL 7035 (1) Height 1 mm 35 mm 44.45 mm 49 mm 51.8 mm 80 mm 110 mm 131 mm 135 mm 155 mm 200 mm 400 mm 446 mm 496 mm 500 mm 600 mm 604 mm 670 mm 700 mm 740 mm 915.5 mm 1019 mm 1200 mm 1400 mm 1600 mm 1692 mm 1800 mm 2000 mm 2200 mm (4) 2450 mm Width 600 mm (2) 800 mm (2) Type: Steel Double Door Height: 2200 mm Products | 4 results Varistar Double Door, IP 20, Plain, 3-Point Locking, 2 Hinges, RAL 7021, 2200H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Double Door Locking Type: 3-Point Locking Color: Light Grey Color Code: RAL 7035 Rack Height: 47 U Height: 2200 mm Width: 600 mm Protection Rating: IP55 Show more Show less Catalog #: 21130-667 Details Varistar Double Door, IP 20, Plain, 3-Point Locking, 2 Hinges, RAL 7021, 2200H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Double Door Locking Type: 3-Point Locking Color: Light Grey Color Code: RAL 7021 Rack Height: 47 U Height: 2200 mm Width: 800 mm Protection Rating: IP55 Show more Show less Catalog #: 21130-668 Details Varistar Double Door, IP 20, Plain, 3-Point Locking, 2 Hinges, RAL 7035, 2200H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Double Door Locking Type: 3-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 47 U Height: 2200 mm Width: 600 mm Protection Rating: IP55 Show more Show less Catalog #: 22130-667 Details Varistar Double Door, IP 20, Plain, 3-Point Locking, 2 Hinges, RAL 7035, 2200H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Double Door Locking Type: 3-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 47 U Height: 2200 mm Width: 800 mm Protection Rating: IP55 Show more Show less Catalog #: 22130-668 Details