Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Color Black Grey (2) Light Grey (2) Color Code RAL 7021 (2) RAL 7035 (2) Height 1 mm 35 mm 44.45 mm 49 mm 51.8 mm 80 mm 110 mm 131 mm 135 mm 155 mm 200 mm 400 mm 446 mm 496 mm 500 mm 600 mm 604 mm 670 mm 700 mm 740 mm 915.5 mm 1019 mm 1200 mm 1400 mm 1600 mm 1692 mm 1800 mm 2000 mm (4) 2200 mm 2450 mm Width 600 mm (2) 800 mm (2) Locking Type 3-Point Locking 4-Point Locking (4) Height: 2000 mm Locking Type: 4-Point Locking Products | 4 results Varistar Perforated Door, EMC, 4-Point Locking RAL 7021, 2000H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 42 U Height: 2000 mm Width: 600 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 21130-924 Details Varistar Perforated Door, EMC, 4-Point Locking RAL 7021, 2000H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Black Grey Color Code: RAL 7021 Rack Height: 42 U Height: 2000 mm Width: 800 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 21130-925 Details Varistar Perforated Door, EMC, 4-Point Locking RAL 7035, 2000H 600W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Light Grey Color Code: RAL 7035 Rack Height: 42 U Height: 2000 mm Width: 600 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 22130-924 Details Varistar Perforated Door, EMC, 4-Point Locking RAL 7035, 2000H 800W Product Type: Cabinet Door Product Family: Varistar Type: Steel Door, Perforated Locking Type: 4-Point Locking Color: Light Grey Color Code: RAL 7035 Rack Height: 42 U Height: 2000 mm Width: 800 mm Protection Rating: IP20 Complies With: IEC 61587-3 Show more Show less Catalog #: 22130-925 Details