Shelves and Slide Rails Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Type Bracket (2) Cabinet/Rack Drawer (1) Product Family Novastar (2) Type Door Hinge Bracket (2) Drawer (1) Material Steel (2) Color Code RAL 7021 (3) RAL 7035 Rack Height 1 U (3) 2 U 3 U 24 U 29 U 33 U 38 U 42 U 47 U 52 U Height 44.45 mm (2) Width 553 mm (2) Works With 19" Cabinets (1) Cabinet (1) Static Load 15 kg (1) Color Code: RAL 7021 Rack Height: 1 U Products | 3 results 19" Drawer, 1 U, RAL 7021 Product Type: Cabinet/Rack Drawer Type: Drawer Works With: 19" Cabinets Color: Black Grey Color Code: RAL 7021 Rack Height: 1 U Static Load: 15 kg Show more Show less Catalog #: 20110-180 Details Novastar Door Hinge Bracket for Shortened Door, for Slim-Line Front Door Product Type: Bracket Product Family: Novastar Type: Door Hinge Bracket Works With: Cabinet Material: Steel Color: Black Grey Color Code: RAL 7021 Rack Height: 1 U Height: 44.45 mm Width: 553 mm Show more Show less Catalog #: 27230-060 Details Novastar Door Hinge Bracket for Shortened Door, for Slim-Line Rear Door Product Type: Bracket Product Family: Novastar Type: Door Hinge Bracket Material: Steel Color: Black Grey Color Code: RAL 7021 Rack Height: 1 U Height: 44.45 mm Width: 553 mm Show more Show less Catalog #: 27230-061 Details