Skip to main content

Please Select Your Country/Language Preferences

260HTS High Thermal Sawtooth Card-Lok

  • New sawtooth profile design for advanced thermal performance
  • Profile 6.35 mm (0.250") x 6.26 mm (0.270")
  • Weight 1.21 g/cm (0.109 oz/")
  • Length 71.12 mm (2.8") to 325.12 mm (12.80"), 12.7 mm (0.5") increments
  • Flexible mounting options
  • Average clamp force at 68 N-cm (6"-lbs) torque 301 kg (636 lbs)
  • Screw actuated
  • Min expansion 8.26 mm (0.325")
  • Available with black anodized or electroless nickel plating
  • For cold wall applications
More

Catalog #:

A260HTS-4.80T2L
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The 260HTS features a unique sawtooth profile design that provides advanced thermal performance and clamping force compared to similarly sized card locks for superior thermal dissipation and protection in high shock and vibration applications. The 260HTS can be a drop in replacement for most existing Series 260 card lok applications.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specification to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Average Junction Resistance: Depends on lengths and application.

Average Clamping Force: 301 kg (636 lbs) at 68 N-cm (6"-lbs).

Order Information: For customized products contact [email protected] or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.

Recomended Gap width: PCB + 7.62 (0.300 in).

CERTIFICATIONS

  • DFARS