Filter By
Filter By
Products | 17 results
44-5 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 5 in / 127 mm
- Thermal Performance: Best
- Profile: 0.375" x 0.375" / 9.53 x 9.53 mm
- Clamp Force: 600 lbf / 272 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
- Design Feature: Torque Limiting
42-5 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 7.5 in / 190.5 mm
- Thermal Performance: Good
- Profile: 0.225" x 0.225" / 5.72 x 5.72 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
- Design Feature: Torque Limiting
42 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 6 in / 152.4 mm
- Thermal Performance: Average
- Profile: 0.225" x 0.225" / 5.72 x 5.72 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
41-5 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 2.5 in / 63.5 mm
- Thermal Performance: Better
- Profile: 0.240" x 0.180" / 6.10 x 4.57 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)
41 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 2 in / 50.8 mm
- Thermal Performance: Average
- Profile: 0.240" x 0.180" / 6.10 x 4.57 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)
255 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Better
- Profile: 0.500" x 0.460" / 12.70 x 11.68 mm
- Clamp Force: 500 – 599 lbf / 227 – 272 kg
- Gap Width: PCB + (0.51 - 0.55 in) / PCB + (13.0 - 13.9 mm)
250 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 5.8 in / 147.3 mm
- Thermal Performance: Good
- Profile: 0.375" x 0.385" / 9.53 x 9.78 mm
- Clamp Force: 500 – 599 lbf / 227 – 272 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
245 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Good
- Profile: 0.260" x 0.270" / 6.60 x 6.86 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
240 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Average
- Profile: 0.240" x 0.180" / 6.10 x 4.57 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)
236 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Electroless Nickel Plated
- Length: 8.8 in / 223.5 mm
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
230 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 2.8 in / 71.1 mm
- Thermal Performance: Average
- Profile: 0.220" x 0.225" / 5.59 x 5.72 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
L225 Lever Actuated Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Average
- Profile: 0.225" x 0.270" / 5.72 x 6.86 mm
- Clamp Force: 100 – 199 lbf / 45 – 90 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
224 Torque Limiting Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 7.3 in / 185.4 mm
- Thermal Performance: Good
- Profile: 0.210" x 0.285" / 5.33 x 7.24 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
- Design Feature: Torque Limiting
235 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
E225 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Average
- Profile: 0.225" x 0.270" / 5.72 x 6.86 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
223 Torque Limiting Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Better
- Profile: 0.225" x 0.270" / 5.72 x 6.86 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
- Design Feature: Torque Limiting
225 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Average
- Profile: 0.225" x 0.270" / 5.72 x 6.86 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)