Filter By
Filter By
Products | 2 results
263HC High Clamp Force Card-Lok
- Product Type: PCB Retainer
- Type: Shafted, High Clamp Force
- Color: Black
- Finish: Anodized
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Best
- Profile: 0.250" x 0.293" / 6.35 x 7.44 mm
- Clamp Force: 600 lbf / 272 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
263 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Color: Black
- Finish: Anodized
- Length: 8.3 in / 210.8 mm
- Thermal Performance: Better
- Profile: 0.250" x 0.293" / 6.35 x 7.44 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
- Design Feature: Torque Limiting