Filter By
Filter By
Products | 2 results
260HTS High Thermal Sawtooth Card-Lok
- Product Type: PCB Retainer
- Type: High Thermal Sawtooth
- Color: Black
- Finish: Anodized
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Best
- Profile: 0.250" x 0.260" / 6.35 x 6.60 mm
- Clamp Force: 600 lbf / 272 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
48SL Wedge-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Color: Black
- Finish: Anodized
- Length: 5 in / 127 mm
- Thermal Performance: Better
- Profile: 0.250" x 0.260" / 6.35 x 6.60 mm
- Clamp Force: 500 – 599 lbf / 227 – 272 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)