Filter By
Filter By
Products | 2 results
267HC High Clamp Force Card-Lok
- Product Type: PCB Retainer
- Type: Shafted, High Clamp Force
- Color: Black
- Finish: Anodized
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Best
- Profile: 0.250" x 0.197" / 6.35 x 5.00 mm
- Clamp Force: 600 lbf / 272 kg
- Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)
267 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Finish: Electroless Nickel Plated
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Better
- Profile: 0.250" x 0.197" / 6.35 x 5.00 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)