Filter By
Filter By
Products | 2 results
42-5 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 7.5 in / 190.5 mm
- Thermal Performance: Good
- Profile: 0.225" x 0.225" / 5.72 x 5.72 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
- Design Feature: Torque Limiting
42 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 6 in / 152.4 mm
- Thermal Performance: Average
- Profile: 0.225" x 0.225" / 5.72 x 5.72 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)