Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 5 results

263HC High Clamp Force Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted, High Clamp Force
  • Color: Black
  • Finish: Anodized
    • Length: 4.8 in / 121.9 mm
    • Thermal Performance: Best
    • Profile: 0.250" x 0.293" / 6.35 x 7.44 mm
    • Clamp Force: 600 lbf / 272 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)

263 Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Color: Black
  • Finish: Anodized
    • Length: 8.3 in / 210.8 mm
    • Thermal Performance: Better
    • Profile: 0.250" x 0.293" / 6.35 x 7.44 mm
    • Clamp Force: 200 – 299 lbf / 91 – 136 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
    • Design Feature: Torque Limiting

236 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Finish: Electroless Nickel Plated
  • Length: 8.8 in / 223.5 mm
    • Thermal Performance: Good
    • Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
    • Clamp Force: 400 – 499 lbf / 181 – 226 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)

224 Torque Limiting Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Color: Black
  • Finish: Anodized
    • Length: 7.3 in / 185.4 mm
    • Thermal Performance: Good
    • Profile: 0.210" x 0.285" / 5.33 x 7.24 mm
    • Clamp Force: 200 – 299 lbf / 91 – 136 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
    • Design Feature: Torque Limiting

235 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Color: Black
  • Finish: Anodized
    • Length: 3.8 in / 96.5 mm
    • Thermal Performance: Good
    • Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
    • Clamp Force: 300 – 399 lbf / 136 – 181 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)