Filter By
Filter By
Products | 5 results
280HTS High Thermal Sawtooth Card-Lok
- Product Type: PCB Retainer
- Type: High Thermal Sawtooth
- Color: Black
- Finish: Anodized
- Length: 4.3 in / 109.2 mm
- Thermal Performance: Best
- Profile: 0.365" x 0.375" / 9.27 x 9.65 mm
- Clamp Force: 600 lbf / 272 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
44-5 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 5 in / 127 mm
- Thermal Performance: Best
- Profile: 0.375" x 0.375" / 9.53 x 9.53 mm
- Clamp Force: 600 lbf / 272 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
- Design Feature: Torque Limiting
281 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Finish: Electroless Nickel Plated
- Length: 10.3 in / 261.6 mm
- Thermal Performance: Good
- Profile: 0.365" x 0.375" / 9.27 x 9.65 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
280 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Color: Black
- Finish: Anodized
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Best
- Profile: 0.365" x 0.375" / 9.27 x 9.65 mm
- Clamp Force: 500 – 599 lbf / 227 – 272 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
- Design Feature: Torque Limiting
250 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 5.8 in / 147.3 mm
- Thermal Performance: Good
- Profile: 0.375" x 0.385" / 9.53 x 9.78 mm
- Clamp Force: 500 – 599 lbf / 227 – 272 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)