Filter By
Filter By
Products | 5 results
263HC High Clamp Force Card-Lok
- Product Type: PCB Retainer
- Type: Shafted, High Clamp Force
- Color: Black
- Finish: Anodized
- Length: 4.8 in / 121.9 mm
- Thermal Performance: Best
- Profile: 0.250" x 0.293" / 6.35 x 7.44 mm
- Clamp Force: 600 lbf / 272 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
263 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Color: Black
- Finish: Anodized
- Length: 8.3 in / 210.8 mm
- Thermal Performance: Better
- Profile: 0.250" x 0.293" / 6.35 x 7.44 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
- Design Feature: Torque Limiting
236 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Electroless Nickel Plated
- Length: 8.8 in / 223.5 mm
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
224 Torque Limiting Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 7.3 in / 185.4 mm
- Thermal Performance: Good
- Profile: 0.210" x 0.285" / 5.33 x 7.24 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
- Design Feature: Torque Limiting
235 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)