Filter By
Filter By
Products | 4 results
A265HTS High Thermal Sawtooth Card-Lok
- Product Type: PCB Retainer
- Type: High Thermal Sawtooth
- Color: Black
- Finish: Anodized
- Length: 5.8 in / 147.3 mm
- Thermal Performance: Best
- Profile: 0.225" x 0.230" / 5.87 x 5.84 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
265 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Finish: Gold Chem Film
- Length: 5.8 in / 147.3 mm
- Thermal Performance: Better
- Profile: 0.225" x 0.230" / 5.72 x 5.84 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
- Design Feature: Torque Limiting
245 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Good
- Profile: 0.260" x 0.270" / 6.60 x 6.86 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
236 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Electroless Nickel Plated
- Length: 8.8 in / 223.5 mm
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)