Filter By
Filter By
Products | 3 results
235 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Color: Black
- Finish: Anodized
- Length: 3.8 in / 96.5 mm
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
281 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Finish: Electroless Nickel Plated
- Length: 10.3 in / 261.6 mm
- Thermal Performance: Good
- Profile: 0.365" x 0.375" / 9.27 x 9.65 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
42-5 Wedge-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Finish: Gold Chem Film
- Length: 7.5 in / 190.5 mm
- Thermal Performance: Good
- Profile: 0.225" x 0.225" / 5.72 x 5.72 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
- Design Feature: Torque Limiting