Skip to main content

Please Select Your Country/Language Preferences

Retrofittable Handles for 19" Cases

Products | 28 results

RatiopacPRO/-Air Tip-up Handle, 42 HP

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 42 HP
    • Material: Aluminum
    • Color: Silver
    • Package Quantity: 1
Catalog #:
24571-320

RatiopacPRO/-Air Tip-up Handle, 63 HP

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 63 HP
    • Material: Aluminum
    • Color: Silver
    • Package Quantity: 1
Catalog #:
24571-321

RatiopacPRO/-Air Tip-up Handle, 84 HP

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 84 HP
    • Material: Aluminum
    • Color: Silver
    • Package Quantity: 1
Catalog #:
24571-322

19" Mounting Bracket With Handle for Retrofitting, RatiopacPRO AIR, 3/4 U

  • Product Type: Handle
  • Product Family: RatiopacPRO AIR
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle with 19" Mounting Brackets
    • Material: Aluminum
    • Color: Dark Grey
    • Package Quantity: 2
Catalog #:
24572-705

19" Mounting Bracket With Handle for Retrofitting, RatiopacPRO AIR, 6/7 U

  • Product Type: Handle
  • Product Family: RatiopacPRO AIR
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle with 19" Mounting Brackets
    • Material: Aluminum
    • Color: Dark Grey
    • Package Quantity: 2
Catalog #:
24572-707

Front Handle, Retrofitting for RatiopacPRO AIR, RAL 7016, 3/4 U

  • Product Type: Handle
  • Product Family: RatiopacPRO AIR
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle
    • Material: Aluminum
    • Color: Grey
    • Package Quantity: 2
Catalog #:
24571-304

Front Handle, Retrofitting for RatiopacPRO AIR, RAL 7016, 4/5 U

  • Product Type: Handle
  • Product Family: RatiopacPRO AIR
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle
    • Material: Aluminum
    • Color: Grey
    • Package Quantity: 2
Catalog #:
24571-305

Front Handle, Retrofitting for RatiopacPRO AIR, RAL 7016, 6/7 U

  • Product Type: Handle
  • Product Family: RatiopacPRO AIR
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle
    • Material: Aluminum
    • Color: Grey
    • Package Quantity: 2
Catalog #:
24571-306

Front Handle, Retrofitting for RatiopacPRO, RAL 7016, 2 U

  • Product Type: Handle
  • Package Quantity: 2
Catalog #:
24572-708

Front Handle, Retrofitting for RatiopacPRO, RAL 7016, 3 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle
    • Material: Aluminum
    • Color: Grey
    • Package Quantity: 2
Catalog #:
24571-301

Front Handle, Retrofitting for RatiopacPRO, RAL 7016, 4 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle
    • Material: Aluminum
    • Color: Grey
    • Package Quantity: 2
Catalog #:
24571-302

Front Handle, Retrofitting for RatiopacPRO, RAL 7016, 5 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle
    • Material: Aluminum
    • Color: Grey
    • Package Quantity: 2
Catalog #:
24571-993

Front Handle, Retrofitting for RatiopacPRO, RAL 7016, 6 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle
    • Material: Aluminum
    • Color: Grey
    • Package Quantity: 2
Catalog #:
24571-303

Front Handles 3 U

  • Product Type: Handle
  • Product Family: Inpac
  • Type: Static
  • Works With: Chassis
    • Material: Aluminum
    • Color: Grey
    • Static Load: 35 kg
    • Package Quantity: 2
Catalog #:
20828-127

Front Handles 4 U

  • Product Type: Handle
  • Product Family: Inpac
  • Type: Static
  • Works With: Chassis
    • Material: Aluminum
    • Color: Grey
    • Static Load: 35 kg
    • Package Quantity: 2
Catalog #:
20828-128

Front Handles 6 U

  • Product Type: Handle
  • Product Family: Inpac
  • Type: Static
  • Works With: Chassis
    • Material: Aluminum
    • Color: Grey
    • Static Load: 35 kg
    • Package Quantity: 2
Catalog #:
20828-129

RatiopacPRO 19" Bracket Kit, Retrofitting, 2 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 2 U
    • Package Quantity: 2
Catalog #:
24571-994

RatiopacPRO 19" Bracket Kit, Retrofitting, 3 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 3 U
    • Package Quantity: 2
Catalog #:
24571-295

RatiopacPRO 19" Bracket Kit, Retrofitting, 4 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 4 U
    • Package Quantity: 2
Catalog #:
24571-296

RatiopacPRO 19" Bracket Kit, Retrofitting, 5 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 5 U
    • Package Quantity: 2
Catalog #:
24571-992

RatiopacPRO 19" Bracket Kit, Retrofitting, 6 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 6 U
    • Package Quantity: 2
Catalog #:
24571-297

RatiopacPRO 19" Mounting Bracket With Handle, Retrofitting, 2 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle with 19" Mounting Brackets
    • Material: Aluminum
    • Color: Dark Grey
    • Package Quantity: 2
Catalog #:
24572-700

RatiopacPRO 19" Mounting Bracket With Handle, Retrofitting, 3 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle with 19" Mounting Brackets
    • Material: Aluminum
    • Color: Dark Grey
    • Package Quantity: 2
Catalog #:
24572-701

RatiopacPRO 19" Mounting Bracket With Handle, Retrofitting, 4 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle with 19" Mounting Brackets
    • Material: Aluminum
    • Color: Dark Grey
    • Package Quantity: 2
Catalog #:
24572-702

RatiopacPRO 19" Mounting Bracket With Handle, Retrofitting, 6 U

  • Product Type: Handle
  • Product Family: RatiopacPRO
  • Type: Static
  • Works With: Cases
    • Handle Type: Front Handle with 19" Mounting Brackets
    • Material: Aluminum
    • Color: Dark Grey
    • Package Quantity: 2
Catalog #:
24572-704

RatiopacPRO Air 19" Bracket Kit, Retrofitting, 3 / 4 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO AIR
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 4 U
    • Package Quantity: 2
Catalog #:
24571-298

RatiopacPRO Air 19" Bracket Kit, Retrofitting, 4 / 5 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO AIR
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 5 U
    • Package Quantity: 2
Catalog #:
24571-299

RatiopacPRO Air 19" Bracket Kit, Retrofitting, 6 / 7 U

  • Product Type: Bracket
  • Product Family: RatiopacPRO AIR
  • Works With: Cases
  • Color: Light Grey
    • Color Code: RAL 7016
    • Rack Height: 7 U
    • Package Quantity: 2
Catalog #:
24571-300