Rack Mount Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Rack Height 2 U (1) 3 U (1) 4 U (1) Depth 254.5 mm (3) 255.5 mm 314.5 mm 315.5 mm 374.5 mm 375.5 mm 434.5 mm 435.5 mm 495.5 mm Depth: 254.5 mm Products | 3 results Inpac 19" Chassis, 2 U, 84 HP, 254.5 mm Product Type: Case Product Family: Inpac Rack Height: 2 U Rack Width: 84 HP Depth: 254.5 mm EMC Shielding: No Static Load: 15 kg Mounting: Rack Complies With: IEC 60297-3-101 Package Quantity: 1 Show more Show less Catalog #: 10828-171 Details Inpac 19" Chassis, 3 U, 84 HP, 254.5 mm Product Type: Case Product Family: Inpac Rack Height: 3 U Rack Width: 84 HP Depth: 254.5 mm EMC Shielding: No Static Load: 15 kg Mounting: Rack Complies With: IEC 60297-3-101 Package Quantity: 1 Show more Show less Catalog #: 10828-151 Details Inpac 19" Chassis, 4 U, 84 HP, 254.5 mm Product Type: Case Product Family: Inpac Rack Height: 4 U Rack Width: 84 HP Depth: 254.5 mm EMC Shielding: No Static Load: 15 kg Mounting: Rack Complies With: IEC 60297-3-101 Package Quantity: 1 Show more Show less Catalog #: 10828-156 Details